Operating Temperature Range :-40 – 70 °C [ -40 – 158 °F ]
Measurement Type :Current, Voltage, Frequency
Fault Reset Option :After 1 hour, External Potential-Free Normally Open Contact, After 2 hour, After 4 hour, After 8 hour, After 7 hour, After 6 hour, After 5 hour, After 3 hour, Auto, Manual
Number of Digital Outputs for 1.5 Pole Switching :2
Electrical Characteristics
Current Input Type :Current Sensor
Current Input Measuring Accuracy (%):3
Current Input Measuring Range (A):.1 – 2000
Supply Voltage (V):24
Voltage Input Measurement Accuracy (%):1, 3
Signal Characteristics
Frequency Selection (Hz):50 – 60
Dimensions
Case Width :96 mm [ 3.78 in ]
Case Depth :103 mm [ 4.06 in ]
Case Height :49 mm [ 1.93 in ]
Usage Conditions
Operating Temperature Range :-40 – 70 °C [ -40 – 158 °F ]
Storage Temperature Range :-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
Measurement Type :Current, Voltage, Frequency
Transmission Protocols :Modbus RTU (Slave)
Industry Standards
IP Rating :IP54
Other
Fault Reset Option :After 1 hour, External Potential-Free Normally Open Contact, After 2 hour, After 4 hour, After 8 hour, After 7 hour, After 6 hour, After 5 hour, After 3 hour, Auto, Manual