Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Supply Voltage Range (VDC):
10
Product Type Features
-
Force Sensor Type :
Voltage Inline amplifier
Usage Conditions
-
Operating Temperature Range :
-10 – 70 °C [ 14 – 158 °F ]
Operation/Application
-
Output Signal Type :
.5 – 5.5 V
Other
-
EU RoHS Compliance :
Compliant with Exemptions