Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Leadless NTC Gold Chips
-
Resistance Tolerance (at 25°C) (%):
± 2
-
Tolerance β-Value (%):
±1
Electrical Characteristics
Usage Conditions
-
Resistance (at 25°C) (kΩ):
10
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Operating Temperature (Max) :
125 °C [ 257 °F ]