Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type :
RHT Module
-
Interface Signal Type :
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (VDC):
12
-
Nominal Output @55%RH (at 5 VDC) (V):
2.48
-
Current Consumption (mA):
1
-
Output Impedance (Ω):
70
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
-
Humidity Operating Range (%RH):
0 – 100
-
Accuracy (%RH):
±3
-
Sensitivity (mV/%RH):
26
Other
-
Response Time (seconds):
10