Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Humidity Sensor Product Type :
RHTP
-
Interface Signal Type :
Digital
Electrical Characteristics
-
Supply Voltage (Peak) (VDC):
32
-
Current Consumption (mA):
25
Signal Characteristics
-
Transmit Rate (msec):
100
-
Baud Rate (Kb/s):
250
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
-
Humidity Operating Range (%RH):
0 – 100
-
Accuracy (%RH):
±3
Operation/Application
-
Pressure (Max) (kPa):
130
Other
-
Response Time (seconds):
5