Antennas for Emerging Wi-Fi 7 Applications

Experience the future of connectivity with our cutting-edge Wi-Fi 7 antennas. Designed to deliver unprecedented speed and performance, these antennas are your ticket to a world of seamless, lightning-fast internet. With the current availability of Wi-Fi 7 Certified and the expected rollout of billions of Wi-Fi 7 devices our experts are here to help. Explore our Wi-Fi 7 antenna capabilities or get in touch to speak to one of our team.

Our Wi-Fi 7 antennas are engineered to provide a robust and reliable connection, even in the most demanding of environments. In an increasingly connected world, don’t let your network be the bottleneck. Upgrade to our Wi-Fi 7 antennas and experience the internet like never before. Fast, reliable, secure - that’s the promise of our Wi-Fi 7 antennas. Don’t settle for less. Step into the future with us. Experience the difference today.

Product Features

  • State-of-the-art manufacturing and robust RF performance
  • Multiple wireless standards integration  
  • Full range of antennas from board-mount internal antennas to MIMO outdoor external antennas
  • Customizable cable length and connector types
  • Customizable MIMO (Multi-input Multi-output) arrays

Wi-Fi 7 Features

  • Maximum theoretical data connections of 42 Gbps
  • Extremely High Throughput (EHT)
  • 1200 MHz of added frequency bandwidth, accommodating 14 additional 80 MHz channels, 7 additional 160 MHz channels, or 3 320 MHz Channels
  • 320 MHz channels
  • Multi-Link Operation (MLO)
  • 4K QAM
  • 512 compressed block-ack
  • Multiple RUs to a single STA
  • Triggered Uplink Access
  • Emergency Preparedness Communication Services (EPCS)

Wi-Fi 7 Benefits

  • 2x higher throughput
  • 20% higher transmission rates
  • Deterministic latency for network flexibility with reduced congestion
  • Faster and more reliable speed experience with reduced latency
  • Reduced transmission overhead
  • Enhanced efficiency and security

Markets & Applications

  • Access points/gateways/routers
  • Building safety & security
  • Smart cities & homes
  • Smart medical & health devices
  • Internet of Things (IoT)
  • Wi-Fi hotspots

ProSig Wi-Fi 6E and Wi-Fi 7 Antennas

Introducing the ProSig series of external antennas suitable for Wi-Fi 6E and Wi-Fi 7 applications. Designed to interior or exterior mounted Wi-Fi 6E and Wi-Fi 7 wireless network systems.

Key Features:
 

  • Tri-Band Wi-Fi coverage including: legacy Wi-Fi, Wi-Fi 6, Wi-Fi 6E and Wi-Fi 7
  • High performance beam pattern with optimized sidelobe suppression for maximized coverage in target areas
  • Panel Antennas with 2x2 and 4x4 MIMO options
  • Omnidirectional antennas suitable for indoor or outdoor, upright or inverted mounting
  • Pole/mast and wall mountable options

On Demand Webinar: The Art of IoT Device Design
On Demand Webinar: The Art of IoT Device Design

What is Wi-Fi 7?

Wi-Fi 7 refers to the latest amendment from The IEEE, 802.11be to the 802.11 standard for wireless communication, and expands maxiumum theoretical link rate to 46120 Mbit/s. Wi-Fi 7 encompasses all three frequency bands established in the Wi-Fi 6E standard and is backwards compatible with Wi-Fi 5, Wi-Fi 6, and Wi-Fi 6E

Wi-Fi Evolution
Wi-Fi Evolution
Let's Talk Wi-Fi 6E
Let's Talk Wi-Fi 6E
What's on the Horizon for Wi-Fi?
What's on the Horizon for Wi-Fi?