Cost Effective and High Quality Pin Insertion Solution
Our EP pin insertion machine offers a cost effective, precise, and high-speed solution for PCB processing with customizable machine features to fit your production needs in automotive, energy, industrial, consumer electronics and appliances applications.
4
Max. 4 Insertion Heads
4.5
Insertion Speed Up to 4.5 Strokes per Second
Features and Benefits
Cost-effective
- Processes various pin types with 3 fixed heads (max. 4 heads)
- Flexible changeover with tool conversion kit to go with different pins
High Speed
- Mass production can be supported with 4.5 strokes per second insertion speed
Quality Control
- Servo driven x-y rotational worktable, anvil, and feeder allows precise motion control
- Force vs. distance curve monitoring ensures the quality of insertion
- Manufacturing execution system (MES) and data traceability features improve quality control and manufacturing efficiency
Customizable
- Quick changeover with tool conversion kit
- Pick and Place solution integration to process PCB
- Additional features consolidated into the base machine based on customer needs
Industries
- Automotive
- Energy
- Industrial
- Consumer Electronics
- Appliances
Applications
- PCBs
- Connector Stitching
- Plastic Housings
- Power Modules e.g. IGBTs
Related Pin Insertion Machines
TE P Series
-
P8 Pin Insertion Machine
Our next-generation P8 pin insertion machine offers best-in-class speed and sustainability by allowing less power consumption, increased tool lifetime and quality management providing foolproof changeover and traceability.
-
P550 Pin Insertion Machine
Engineered for high-volume PC board processing, our P550 Pin Insertion machine offers multi-head, high-speed performance at 5+ strokes/second on a 30mm pitch.
-
P360 Pin Insertion Machine
Our modular, high-speed P360 Pin Insertion Machine is engineered for high volume production and suited for a wide variety of line configurations.
-
p300 Pin Insertion Machine
The P300 automatic machine processes reeled press-fit and thru-hole components. As a stand-alone unit, or in an SMEMA compatible production line, it increases throughput by lowering cycle times and scrap.
-
P280 Pin Insertion Machine
Offering multi-head, high-speed performance at 2.8 strokes/second on a 30mm pitch, our P280 pin insertion machine is available as a single unit or integrated into a production line.
-
P100 Pin Insertion Machine
Our semi-automatic P100 Machine was designed with a focus on mid-volume production and provides a broad range of features, including a touch-screen for simple programming and automatic setup.
-
P10 Single Pin Insertion Station
Suited for repair of very low volumes and designed for convenience and ease of operation.