Locking Receptacles with Multi-Position Housing
FASTIN-FASTON tabs and receptacles are based on FASTON quick connect technology with an added locking lance to help secure the contacts in compatible housings. They are primarily used in wire harnesses for coupling or multi-position connections, with housings featuring up to 8 positions and holding a maximum of 20 leads. The FASTIN-FASTON quick connect terminals allow wire harnesses prefabricated with male or female connectors to be easily mated to counterparts, even if manufacturing occurred at different sites. Applications include air conditioners and major home appliances.

Product Features
Tab Width (in.) | .110, .187, .250, .312, .375 | Orientations | Straight, Right flag |
Tab Thickness (in.) | .020, .032 | Crimp Types | F-crimp |
Wire Size (AWG) | 22-10 | Materials / Plating | Base: Brass, Phos. Bronze Plating: Tin, Nickel |
Max Continuous Current (A) | 24 | Pre-insulation Available | No |
Max Operating Temperature (°C) | 110 | Agency Approval(s) | UL, VDE, CSA |
Receptacle to Tab Mating Force (N) | ≤40 per contact | Insulation Flammability Ratings | UL 94 V-0 & V-2, Glow Wire |
Featured Products
Multi-Position Mounted FASTIN-FASTON Housings
Three position housings with 7mm pitch for use with crimp type 250 series FASTIN-FASTON terminals. The multi-position FASTIN-FASTON housings are designed to improve assembly ergonomics with larger pressing surfaces, rounded edges and snag-free features.