![](/content/dam/te-com/images/industrial/global/product-hero-rendition/surface-mount-resistors-470x445.png/jcr:content/renditions/hero-product-master.jpg)
Precision resistors for industrial and military use
Our Holsworthy precision resistors are designed to meet the requirement for economically priced components for both industrial and military applications. Our Holsworthy precision resistors for SMD and leaded packages are available with tolerances down to 0.05% and TCRs as low as 5ppm.
Our Holsworthy (Holco) portfolio of precision resistors includes thin film resistors (metal film resistors), wirewound resistors, and thick film resistors. These are available in both surface mount and leaded styles, ranging from small 0402 size chip resistors to 14 watt leaded devices, combining precision technologies and requirements for power in a variety of products.