KISSLING Series 29 Industrial Power Relays
The KISSLING Series 29 relays are one-coil monostable industrial relays. They control one electrical circuit by opening and closing contacts in another circuit. These sealed relays provide high switching properties and optimal holding current requirements which make them suitable for applications in harsh conditions on commercial construction & agriculture vehicles, buses, aircraft, ground support equipment and lift trucks.
KISSLING Industrial Power Relays
Series 29
The series 29 monostable relays feature a single-coil and 6G shock and 4G vibration resistance. Sealed housing conforms to IP67 and IP6K9K standards. They offer low heat generation in the contact area based on low contact voltage drop, a compact design, low holding current, silver alloy contact material and the use of mechanical and high thermal stability insulating compounds. Both the terminals and housing are protected against corrosion. Series 29 includes power relays in nominal voltages of 12 & 24 V and nominal continuous amperages of from 75 Amps to 500 Amps. By equipping the relays with blow-out magnets, contact voltages up to 250 V are possible. The use of blow-out magnets is recommended for contact voltages over 40 V and blow-out magnets are also recommended for inductive load applications to maintain long contact life at all voltages.
The series 29 industrial relays are available with a wide variety of configuration options including contact configurations (NO; NC; NO/NC) and coil voltages (12 V, 24 V, 36 V, 48 V, 60 V, 72 V and 80 V), as well as four bracket styles to enable solutions for various installation conditions, optional suppression devices to eliminate electromagnetic interference at the coil and optional auxiliary contacts.
Our relays can be used in power distribution, remote battery disconnect, starter relay, HVAC control, auxiliary power systems, and hydraulic system control.
Detailed information regarding the various types is available on request. Custom relays can be developed in accordance with your specifications.
+85°C
2M
100K
Product Features | Technical Data | Application Areas |
|
|
|