Sealed Pluggable Connector for Lighting Applications
NECTOR T Pluggable Connectors provide a reliable, easy-to-use, and fully pluggable power distribution system designed for wet and humid environments, with a sealed IP68 rating. The solution includes versatile options like 3-way and 4-way splitters and panel mount connectors, simplifying power distribution for quick, flexible installations. NECTOR T's “plug-and-play” alternative to hard-wired electrical connections enables customers to reduce installation labor costs. With both crimp and screw terminals available, these connectors support a variety of needs and applications. Built specifically for high-humidity and harsh environments, NECTOR T connectors excel in garden lighting, horticultural lighting, building facades, and other demanding outdoor installations.
Product Features
Ingress Protection | IP 67/68 |
Operating Temperature (°C) | -40 ºC to 85 ºC |
Maximum Current Rating (A) | Up to 25A (25Z for IEC) (20A for UL) | Standards | UL 2238 & IEC 61535-1 |
Voltage Rating | 600 VAC (UL) / 500 VAC (IEC) | Cable Diameter | 7-15 mm |
Wire Size (AWG) |
12 - 18 AWG | Accessories |
Socket safety cap and pin safety cap |
Termination | Crimp, Screw (Field Installable) | UL 94 Rating | V-0 & UV F1 rating |
Positions |
3 | Configurations | In-line, panel mount, 3 & 4-way splitters |
Feature & Benefits
- The connector is field-installable with a screw-type termination and also offers crimp contacts for prefabricated cable assembly, giving layout designers and installers added flexibility.
- Nector T Pluggable includes 3-way and 4-way power-splitting connectors, expanding design layout options and enabling fast, plug-and-play installations.
- It protects against UV (sunlight), rain, and dust, making it reliable for outdoor use without risk of environmental damage. Designed for longevity and dependability.