Flexible Connector for Lighting & Electrical Installations
Explore flexible, pluggable modular wiring and sealed connector solutions for power and data installations in construction and lighting. With a “plug and play” design, it features NECTOR S connectors for quick indoor setups and NECTOR T connectors, rated IP67/IP68 for high humidity and harsh environments, with M3 screw termination or crimp contacts for horticultural and outdoor lighting. Both connector types enable manufacturers to design and build power distribution units and cable assemblies off-site, reducing labor costs and enhancing reliability. Discover the benefits of the NECTOR Power System below.
Featured Products
NECTOR T Connectors enable efficient power distribution with 3-way and 4-way splitters, splices, and panel mount options for harsh outdoor environments. With IP67/68 moisture resistance, they're ideal for garden, horticultural, and facade lighting. Their screw termination supports wire sizes from 1.5mm² to 4.0mm², simplifying installation and reducing labor costs. Designed to withstand UV, rain, and dust, these connectors ensure reliable performance in demanding applications.
The NECTOR S Power System offers a flexible, fully pluggable, and modular wiring solution tailored to meet the lighting industry's demand for compact, easy-to-install interconnects. This 7.5mm connector fits seamlessly into 8mm openings—unlike larger, bulkier options—making it perfect for streamlined installations. Ideal for applications requiring reliable power connections and coupling between lamps, the NECTOR S Line connector is designed to simplify and enhance your lighting projects.