Compact, Fully Pluggable Power System for Lighting Solutions
The NECTOR S Power System offers a flexible, fully pluggable, and modular wiring solution tailored to meet the lighting industry's demand for compact, easy-to-install interconnects. This 7.5mm connector fits seamlessly into 8mm openings—unlike larger, bulkier options—making it perfect for streamlined installations. Ideal for applications requiring reliable power connections and coupling between lamps, the NECTOR S Line connector is designed to simplify and enhance your lighting projects.
Product Features
Ingress Protection | IP67 | Centerline (mm) | 7.5mm & fits into 8mm opening |
Voltage Rating | 250V or 125V | Standards | IEC 60320 (VDE) and UL 1977 |
Maximum Current Rating (A) | 6A-7A UL Style, 2.5A - 7A Euro Style | Markets | Electrical and lighting installation |
System | plug-and-play interconnection |
Luminaires | Integrate with low and high-voltage SSL luminaires |
NECTOR S Bus Bar |
Multiple bus bars added to cable | Assemblies | Ready-made cable assemblies |
Feature & Benefits
- Designed specifically for the lighting industry
- Plug & Play principle with upgraded modular wiring connectors
- Energy Efficient products that integrates into low and high voltage SSL luminaires
- Easy-to-install solution that fits in 8mm opening
- Sealed plug & outlet connector provides IP67 protection
- Flexible Solution that can make lighting visualizations a reality