Compact PCB power and signal relays from OEG
Our OEG relays are electromechanical general purpose relays for PCB mounting, with some panel mount types. Typically small yet robust at a low cost point, these are designed into applications ranging from household appliances and HVAC to industrial control systems.
This compact relay offers a high 117A inrush capability and is UL TV-8 rated. This makes them ideal for use in applications that require high inrush resistance on loads which inrush current occurs. Contacts in a 1 form A, 1 NO (normally open) arrangement are rated up to 10 amps at 250 volts AC, resistive with through-hole technology (THT) printed circuit board (PCB) terminals. Its miniature design results in a size about 40% less than similar relay offerings. The 450mW coil is offered in 5 through 24 volt DC versions.