Assembly Efficiency Meets Ergonomic Design

TE’s Positive Lock multi-position connector with extra low insertion force (X-LIF) terminals was developed to meet industry demands for improved manufacturing efficiency and easier part mating. The multiple position connector was designed to eliminate the inefficiency of assembling single position connectors, while the positive locking feature and error-proof asymmetrical housing prevent quality issues due to half-mating or mis-mating. The Positive Lock connector enables easy, ergonomic assembly with the combination of an innovative latch structure and F-spring terminals that require low mating force (<15N/ single position).

positive lock multi position connectors

Product Features

Tab Width (in.) .250 Orientations Straight
Tab Thickness (in.) .032 Crimp Types F-crimp
Wire Size (AWG) 18-14 Materials / Plating Tin plated brass
Max Continuous Current (A) 15 Pre-insulation Available No
Max Operating Temperature (°C) 110 Agency Approval UL, VDE
Receptacle to Tab Mating Force (N) ≤15 Insulation Flammability Ratings UL 94 V-0, Glow Wire
  1. Positive Lock Multi-Position Connector with X-LIF Terminal

This video showcases a compact, easy-to-assemble Positive Lock Connector featuring multi-position housing, low insertion force terminals, and a robust, mis-mating-proof design—ideal for appliances like air conditioners, microwave ovens, and PCB panels.