Foil Terminals for Reliable Connections & Efficient Heat Dissipation

Foil terminals are recognized for their reliability, light weight, economical price, heat dissipation efficiency, product strength, and quick application. Our portfolio of TERMI-FOIL terminals are available in a broad range of wire-to-foil sizes and in larger tap types. These are designed for wire sizes 22 AWG to 8 AWG [0.3 to 8 mm2]. The larger types are available in lengths up to 15 inches [381 mm]. It can be used in air and oil filled transformers, capacitors, solenoids, relays, regulators, and others. These foil terminals are available in copper, brass, and steel base metal in plated, nickel, and plain. Tin plated items can be used up to 150 degrees C, whereas nickel-plated items up to 343 degrees C.

Our TERMI-FOIL family of foil terminals are engineered to use strip or aluminum foil, providing options for making reliable connections beyond copper wire windings. Our foil terminals feature with an exact number of precision-spaced lances designed for penetrating surface oxides and insulation. After these lances are imbedded into the foil, the two faces are clamped together, resulting in a moisture-resistant and airtight connection. This connection strongly reduces the need for termination equipment and surface preparation.

Product Considerations

Concerns to address when choosing TERMI-FOIL terminals

  • The terminal must have the same current-carrying volume as the strip or aluminum foil.
  • To make the proper distribution of current to the strip or foil, the lanced area of the TERMI-FOIL terminal must cover a minimum of 60% of the foil strip or aluminum strip.
  • The current-carrying volume of the wire used with a TERMI-FOIL terminal with wire barrels needs to be considered to determine the current-carrying capacity of the connection.
industrial-terminals-and-splices-navigator
Explore the Industrial Terminals and Splices Navigator
samples
Why not try before you buy? Experience our solutions for yourself.
  1. How to aid the proper setup of Terminal Applicator Crimping (English)

Demonstration of proper terminal alignment achieved with TE’s EYE Check Camera. The EYE Check Camera aids in applicator feed setup and terminal alignment and can increase machine up-time by eliminating unnecessary adjustments during production.