Superior Performance in Terminating Wire or Irregular Shaped Conductors

Our SOLISTRAND products are designed for reliable performance in harsh environments. SOLISTRAND terminals and splices are specifically engineered to ensure reliable and long lasting performance in the most punishing environments. SOLISTRAND is corrosion resistant, vibration resistant, and features a tensile strength well within the limits of commercial and military specifications. Our SOLISTRAND portfolio includes ring terminals, flag terminals, spade terminals, hook terminals, and flanged tongue terminals, as well as parallel splices and butt splices. We also offer associated SOLISTRAND crimping tools designed for consistent and uniform terminations, making quality control easy and performance reliable.

Product Features

SOLISTRAND Terminals & Splices

View Products

 

Insulation Uninsulated Approvals UL/CSA, Mil Spec
Features Corrosion resistant; Right Angle & Heavy Duty options
Crimp Design "W" Crimp 
Wire Size 26AWG to 600MCM  Voltage Rating Voltage limited to applied wire rating
Plating Tin Temperature Rating 170°C
Materials Copper alloy Terminations All tongue types; Parallel and Butt splices

Benefits

  • Operating Voltage: designed to handle voltage rating for assigned wire
  • Many SOLISTRAND terminals meet or exceed SAE AS7928, Type I, Class 1 and 2 requirements
  • Corrosion and vibration-resistant, superior tensile strength
  • “W” crimp provides excellent electrical performance and higher tensile strength
  • Dimples or serrations inside the wire barrel provide optimum tensile strength and maximum electrical contact area after crimping
  • Bell mouth on barrel entrance makes insertion of wires easier
  • Brazed seam for uniform metal strength around the entire barrel area assuring withstanding harsh industrial environments. Brazed seam also prevents pinched wires
industrial-terminals-and-splices-navigator
Explore the Industrial Terminals and Splices Navigator
samples
Why not try before you buy? Experience our solutions for yourself.
  1. Terminals and Splices: The Foundation of a Connected Future (English)

Creating a more productive and connected world where industrial automation starts with getting the basics right. See how terminals and splices are helping increase energy efficiency and industrial automation.

Frequently Asked Questions

SOLISTRAND Terminals & Splices

Q.1 - Can wires be combined in SOLISTRAND products?

Ans: Yes, they can as long total CMA (Circular Mil Area) falls within specification.

 

Q.2 - Are TE terminals MIL specified?

Ans: Yes, most of them meet or exceed SAE AS7928, Type I, class 1.

 

Q.3 - What product should you use for applications with temperatures over 170 degrees Celsius?

Ans: Use TE STRATO-THERM Terminals & Splices (catalog 82011).

 

Q.4 - What are the best options when you require better strain relief and/or insulated Terminals & Splices?

Ans: The best options are using TE PIDG Terminals & Splices (high vibration and reliability) or TE PLASTI-GRIP Terminals & Splices (low vibration). See also Quick Reference Guides 1773464-1 and 6-1773465-8

customer service form
Let's turn ideas into innovations! Connect with an expert.