Automotive cable assemblies are intricate systems that enable communication, power distribution, signals, and data transfer. Primary cables include battery cables that connect the battery to the electrical system of the vehicle; differential cable assemblies and coaxial cable assemblies that transfer high-frequency signals and high-speed data to components like the cameras, displays, antennas and EUCs; and signal cable assemblies, which transfer signals to parts of the automotive like ABS, switches, and control modules. At TE, we design and manufacture high-performance automotive cable assemblies that meet the rigorous demands of modern vehicles - from infotainment and ADAS to electrification and safety-critical systems. Leveraging over-moulding technology, automated production, and in-house testing, we deliver solutions that excel in durability, signal integrity, and scalability.
For Passenger Automotive Vehicles
For Industrial & Commercial Vehicles
Frequently Asked Questions
Does TE develop custom cable assemblies?
TE is your partner for special cable assemblies. TE offers research and development capabilities, prototyping, samples, as well as manufacturing facilities for special cable assemblies. This includes overmold technology, semi/fully automatic manufacturing, testing equipment and appliances for handling of high-volume production.
How much voltage can TE’s cylinder head wiring withstand?
TE’s solutions in cylinder head wiring can withstand a maximum of 36 VDC at sea level. TE develops cylinder head assemblies designed to withstand a highly dynamic temperature range and substantial vibration load by the engine. The cable assemblies have proven themselves in a variety of engines in truck applications under harsh environmental applications.