Cable Assemblies for Vehicle Safety Restraint Systems
Reliability when it is needed the most. TE's squib cable solutions provide design capabilities to support airbags and other vehicle safety restraint systems.
Safety First. TE provides a wide range of squib cable assemblies to support advanced vehicle safety restraint systems. The assemblies start from 11 mm and provide universal interfaces with a complete portfolio of AKII products for AC or DC wiring in safety restraint systems. Our cable assemblies support fully-automated manufacturing for pigtail production or semi-automated manufacturing for complete airbag module cable assemblies to provide high reliability in this safety critical application.
Features
Cable Assemblies
- AKII 90º and 180º, 2 ways and 3 ways
- 11.0 mm 90° and 180° Universal Squib
- AKI 11.0 mm 90° lockable Squib
- 10.0 mm jacketed cable Squib
- Crimp contacts
- –40 °C up to +90 °C (+120 °C)
Benefits
- Flexible manufacturing concepts to allow high and low volume mix
- Lead supplier of connectors and terminals in motor vehicle industries, which allows us to use design synergies between our components and cable assemblies
- Prototype samples
- Fully certified testing and validation laboratory
- Application tooling
- Optimized supply chain for complete production process