![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/EPS-hero-rendition/discrete-wire-terminators.jpg/jcr:content/renditions/hero-product-master.jpg)
Lightweight, 360° shield coverage
Raychem D-621 and DK-621 series connectors are designed specifically for MIL-STD-1553B data bus applications. In addition to utilizing the heat-shrink technology, the D-621 connector is intended to be a perfect match for the TE airworthy data bus cable.
Product Features:
Data Bus Connectors
- Lightweight, rugged construction
- Continuous 360 degree shield coverage
- Removable pin or socket contacts
- Re-workable and repairable terminations
NASA
Low outgassing levels that meet NASA requirements
1,000
Discrete connectors - 1000 hour salt spray resistance
1553B
Compliance with MIL-STD-1553B hardware requirements
Discrete Connectors
D-621
Designed specifically for MIL-STD-1553B data bus applications, the D-621 connector is intended to be a perfect match for the TE airworthy data bus cable. Together they provide durable, reliable, and reworkable interconnection hardware for the MIL-STD-153B market
Raychem brand D-621 and DK-621 series connectors are designed specifically for MIL-STD-1553B data bus applications.
- Data Bus Components,
- Data Bus Discrete Connectors
Space-Grade Connectors
Threaded Triaxial Connectors
- Low outgassing levels that meet NASA requirements
- Tin/nickel-plated metallic parts
- Baked Silicone rubber components
Part Descriptions |
---|
DK-621-0911P |
DK-621-0911S |
DK-621-0912P |
DK-621-0912S |
Space-Grade Connectors
Bayonet Triaxial Connectors
- Low outgassing levels that meet NASA requirements
- Tin/nickel-plated metallic parts
- Baked silicone rubber components
"A" Polarization | "B" Polarization | "C" Polarization | "D" Polarization |
---|---|---|---|
DK-621-0933-1P or S | DK-621-0935-2P or S | DK-621-0937-3P or S | DK-621-0939-4P or S |
DK-621-0934-1P or S | DK-621-0936-2P or S | DK-621-0938-3P or S | DK-621-0940-4P or S |