Simplifying Systems, Advancing Capabilities
Use space efficiently without sacrificing reliability.
APPLICATION
At TE, we provide highly reliable and robust sub-assemblies to improve power distribution for military ground vehicles.
Providing reliable, responsive, efficient performance. TE makes power distribution efficient and manageable. We offer relays and contacts with make/break current ratings up to 2000 A, current ratings up to 1000 A at 28 VDC and 500 A at 900 VDC, and hermetic sealing for reliability. Our relays offer one of the industry’s leading combination of high current switching in compact, lightweight packages. Our power distribution solutions help combat the potential hazards of ground defense vehicles, by helping to withstand the heat of the engine compartment, resisting harsh oils, fuel, and other solvents, and maintaining efficient power distribution under tough conditions of vibration and shock.
Electrified Ground Vehicles (eGV) are the next challenge for military ground vehicles. Defense forces around the world are designing hybridised vehicles for troop transport and fully electric vehicles for soldier close-support. Design engineers need to respond with high performing products to empower the next gen features of electrified ground vehicles. Capabilities like silent mobility, zero or reduced emissions, and off board power require ruggedized, high-power connectivity solutions to military standards. See how TE’s product solutions enable hybrid and electric e-drive systems for military ground vehicles.
Use space efficiently without sacrificing reliability.
Force readiness begins with dependability. Maximum mobility, enhanced situational awareness, and precise target acquisition and firing solutions all require new levels of sophisticated processing and control of systems ranging from laser range finders to turret positioning. They require efficient use of space without sacrificing reliability, adding unnecessary weight, or compromising mission effectiveness.
As the complexity of weapons systems increases, we help simplify interconnections, increase performance, and enhance reliability to achieve greater accuracy, faster response, and better communications.
Our VG qualified parts are released according to the performance and functional standard agreed with the Federal Office of Bundeswehr Equipment, Information Technology and In-Service Support (BAAINBw in German) following extensive product testing. Requalification is undertaken at regular intervals to ensure our products continue to meet those high standards.
Nothing is more important on or off the battlefield than reliable systems. The electronic content of soldier systems and ground defense equipment expands dramatically and space remains at a premium. As systems grow more sophisticated in capabilities, trust TE for advanced solutions to support the mission.
Integrated solutions intend to simplify procurement activity by significantly reducing the number of brought-in part numbers and rationalizing the supply chain for TE Connectivity (TE) products and our customers. This is driven through high utilization of TE content, TE designs as well as customer designs, and customized content to provide customers with the best solution possible.