Watch as Justin Weigold, TE Connectivity’s Global Product Manager for Automotive Data Connectivity talks about the changes coming to electrical/electronic vehicle architectures and cameras for software-defined vehicles (SDVs).

Automotive Camera Connectors
TE Connectivity (TE) manufactures high performance 6 GHz coaxial automotive camera connectors to support the latest developments in vehicle camera technology. Based on the popular MATE-AX and FAKRA connectors, TE’s portfolio of automotive fixed and floating coaxial connector solutions supports cameras of 12 megapixels / 60 fps and beyond.
6GHz
High performance, supporting all current and next-generation automotive coaxial SerDes protocols
0.5mm
± 0.5mm: All directional misalignment compensation for high robustness
IP69K
Highly robust fully water proof design to IP6K9K
Featured Part Numbers
-
2327435-2
Plug-in Type Rear Body Assembly
-
2327462-1
Floating Header Assembly
-
2338801-1
Floating Camera Connector, Adapter Assembly
-
2338810-1
Floating HD Camera Socket Assembly
-
2278742-3
HD Camera FAKRA Header, One Post Type
-
2338810-1
Floating HD Camera Socket Assembly
-
9-2338810-1
Floating HD Camera Socket Assembly
To meet these increasing demands of cameras within vehicles, TE Connectivity (TE) offers an innovative broadband coaxial connector portfolio that is precisely tailored to the requirements of next-generation automotive camera systems. Download the brochure.


Applications
- Rear view cameras
- Lane departure warning
- Park assist
- Surround view cameras
- Adaptive cruise control
- Driver monitoring
- Night vision cameras
Benefits
- Floating and fixed header solutions
- Single and multi-PCB support
- High-level of misalignment compensation: ± 0.5 mm in all directions for floating solutions
- Highly compact design
- Waterproofing of IP6K9K
- Broadband connectivity to support beyond 8-12 megapixel / 60 frames per second
- Support all current and next-generation automotive coaxial SerDes protocols
- Supports phantom power supply
- Compatible to metal and plastic camera housings
Protocols
- FPD-Link III/IV
- GMSL 2/3
- MIPI
- ASA
- GVIF

MCP Hybrid Coaxial Connectors for Commercial Vehicles
Designed for connections that must pass through the firewall within a truck or bus to connect front and rear cameras on the vehicle.