Rugged EEC Headers with TNC/SMA Interface for PCB Applications
Our EEC headers with TNC/SMA interface provide a rugged and environmentally sealed solution for printed circuit board (PCB) applications. These headers feature a dual interface: one for 12-position DEUTSCH DTM connectors and another for either sealed TNC or SMA coaxial connectors. The TNC/SMA interfaces are designed on a flexible cable, allowing easy connection to various parts of the PCB to optimize design layout and enhance coaxial signal tracing. Paired with DEUTSCH PCB enclosures, these headers offer a ready-made, sealed solution excellent for developing custom electronics and controllers.
Key Benefits
EEC Headers With TNC/SMA Interface
- Rugged and Reliable: The headers are designed to withstand tough environmental conditions, providing a dependable connection in various applications.
- Versatile Connectivity: Featuring interfaces for 12-position DEUTSCH DTM connectors and sealed TNC or SMA coaxial connectors, they offer flexible options for different PCB layouts.
- Easy Integration: The TNC/SMA interfaces come on a flexible cable, allowing easy routing and connection to various PCB parts, which helps in optimizing design and signal tracing.
- Sealed Protection: The environmentally sealed design helps protect the PCB and connectors from moisture and contaminants, contributing to longer component life.
- Facilitates Customization: When used with DEUTSCH PCB enclosures, the headers enable the development of custom electronics and controllers, supporting a wide range of project needs.
- Enhanced Design Flexibility: The ability to connect to any part of the PCB maximizes layout options and accommodates complex designs.
- Convenient Off-the-Shelf Solution: These headers provide a ready-made solution that simplifies the development process for custom electronic applications.
Key Features
EEC Headers With TNC/SMA Interface
Feature | |
---|---|
Connector System |
Wire-to-Board |
Number of Positions |
12 |
Centerline (Pitch) |
4.19 mm |
Sealable |
Yes |
PCB Mount Orientation |
Right Angle |
Header Type |
Fully Shrouded |
Connector Shape |
Rectangular |
Number of Signal Positions |
8, 12, 24, 48 |
Connector Modification | Custom Flange, PCB Enclosure Header |
Operating Voltage | 250 VAC / 250 VDC |
Nominal Voltage Architecture | 12 V / 24 V |
Voltage Rating (Max) | 250 VAC / 250 VDC |
Primary Product Color | Black, Gray |
Connector & Keying Code | A, AB, ABCD, AC, B, C, CB, CD, D |
Contact Type | Pin |
Contact Size | Size 20 |
Mating Pin Diameter | 1.02 mm [.04 in] |
Contact Mating Area Plating Material |
Gold, Nickel, Tin |
Contact Current Rating (Max) | 7.5 A |
PCB Mount Retention Type | Mounting Screw |
Connector Mounting Type | Board Mount, Panel Mount |
Operating Temperature Range | -55 – 125 °C [-67 – 257 °F] |
Degree of Protection | IP67, IP68, IP6K9K, Not Tested |
UL Flammability Rating | 20mm Flame Test per Standard UL-94, UL 94V-0, Not Tested |
Real World Applications
EEC Headers With TNC/SMA Interface
- Vehicle Electronics Systems: EEC headers with TNC/SMA interface can be used in the development of electronic control units (ECUs) for trucks, buses, and other commercial vehicles, helping to manage and monitor various systems such as engine control, transmission, and braking.
- Telematics and Fleet Management: They are useful in telematics systems that provide vehicle tracking, data logging, and remote diagnostics for fleet management, enhancing operational efficiency and safety.
- Environmental Monitoring: These headers can be applied in systems that monitor and manage environmental conditions within transportation vehicles, such as temperature, humidity, and air quality control in refrigerated trucks and cargo containers.
- Automated Vehicle Systems: EEC headers play a role in the electronics of automated guided vehicles (AGVs) and other autonomous transportation systems used in industrial settings for material handling and logistics.
- In-Vehicle Communication Systems: They are suitable for use in communication systems within vehicles, such as those connecting various sensors and devices to central control units, supporting data transmission for onboard systems and diagnostic tools.
- Heavy Machinery Control Panels: In industrial vehicles like forklifts, excavators, and construction equipment, EEC headers can be used in control panels that manage hydraulic systems, engine functions, and other critical operations.
- Safety and Surveillance Systems: These headers are applicable in integrating safety systems, such as collision detection, lane departure warning, and camera systems in commercial vehicles, contributing to enhanced safety and compliance with regulations.
- Electric and Hybrid Vehicles: They support the electronics in electric and hybrid commercial vehicles, including battery management systems, power control modules, and charging systems, facilitating the transition to greener transportation options.
- Public Transportation: EEC headers can be utilized in the electronic systems of buses and trains, including ticketing systems, passenger information displays, and vehicle diagnostics, improving service reliability and passenger experience.
- Cargo and Freight Systems: In logistics and freight transportation, these headers help in the development of systems for cargo monitoring, tracking, and control, enabling that goods are transported safely and efficiently across various distances.