![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/HVA-HD-470x445.jpg)
High Voltage Connectors for Electric Vehicle Accessories
Part of our HIVONEX portfolio, our high voltage connectors HVA HD400 are designed for high voltage accessories connectivity in electric industrial and commercial vehicles. They empower performance in the most extreme environments while adapting to the demands of every application.
HVA HD400 High Voltage Accessories Connectors, part of our HIVONEX Portfolio
High-voltage accessories in hybrid and electric industrial and commercial vehicles play an important role. Whether it’s HVAC, heater, hydraulic pumps, or electronic power steering, they are ensuring that the vehicle runs properly, safely, and reliably while providing a degree of comfort to the end-user. The design of your electric vehicle subsystem must also run safely and reliably for a long time regardless of operating conditions. Debris, sand, moisture, vibrations – the subsystem must stand up to it and so must their connections.
Part of our HIVONEX portfolio, our HVA HD400 high-voltage connectors are IP68 and IP6K9K rated and have been designed to withstand transmission-level vibrations. Their Contact Position Assurance (CPA) ensures a secured contact between the female and male connector already during the mating process. These features enable our HVA HD400 high-voltage connectors to perform reliably in the most extreme of environments.
Our HVA HD400 connectors feature an integrated HVIL function. This additional security element protects anyone who might be in contact with high-voltage components of electric vehicles. The High Voltage Interlock function uses a low-voltage loop to monitor the integrity of the high-voltage circuit, in case of a damaged, loose, or disconnected high-voltage component the HVIL will send an alert.
They can handle up to 1000 VDC, and 60 A (at 80°C) and have an operating temperature of -40°C to 140°C. Compact and adaptable, their design allows for either 2 or 3 conductors in the same interface, handling 2.5, 4, and 6 mm² LV216 conductor cross-sections single-core cabling (multi-core and ISO cabling on the way).
Regardless of where in your electric vehicle the high-voltage accessory is, you can deploy the HVA HD400 connector.
HIVONEX Connector and Charging Solutions
HVA HD400 High Voltage Connectors Key Benefits
High-level performance capable of handling up to 1000 VDC and 60 A, while offering CPA for additional security
Offering form and function with 2 or 3 positions in the same interface for a compact design
Adaptability throughout the vehicle handling 2.5mm², 4mm² and 6mm² LV216 conductor cross-sections single-core cabling
![orange bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
HIVONEX Connector and Charging Solutions
Our extensive HIVONEX portfolio includes modular, scalable, and immensely powerful solutions for every high-voltage application, throughout every phase of the E-mobility lifecycle, today and tomorrow. Behind every solution are decades of engineering experience and expertise.
![orange bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)