Automotive Signal Terminals and Connectors
TE Connectivity (TE) is a system-knowledgeable connectivity solutions supplier with electronics architecture and physical integration know-how. We speak our customers’ technical language. As mobility solutions become more connected, automated, and electrified, in-vehicle component connectivity challenges intensify. TE Connectivity’s selection of signal connectors provides robust and reliable automotive connectivity solutions tailored to your specific needs and architectures, supporting your next generation of mobility.
0.63mm
Proven and preferred 0.63mm – 1.0mm connector systems for OEM’s
0.08mm2
Different wire sizes ranging from 0.08mm2 to 0.85mm2
44
Global test labs


Product Family
|
Terminals Size
|
Minimum Pitch
|
Max. Current @ 80C
|
Max. Vibration Class
|
Termination Type
|
Validated Wire Sizes (mm2)
|
Sealed/ Unsealed
|
OEM Specification
|
0.63mm |
2.54mm |
7.5A |
SG3 |
Crimped |
0.08, 0.2, 0.35, 0.5, 0.75 |
Sealed/Unsealed |
LV214/USCAR |
|
0.64mm |
2.2/2.54mm |
10.5A |
V3 |
Crimped |
0.13– 0.75 |
Sealed/Unsealed |
USCAR/Japanese OEM’s |
|
0.64mm |
2.54mm |
9A |
USCAR for entire engine compartment |
Crimped |
0.13– 1.0 |
Sealed/Unsealed |
USCAR |
|
0.64 – 1.0mm |
2.2/2.5mm |
3-5A |
USCAR |
Crimped |
0.13, 0.20, 0.75, 0.85 |
Unsealed |
USCAR |
|
0.64mm |
2.2mm |
5A |
V1 (body) |
Crimped |
0.13, 0.22, 0.35, 0.5, 0.75 |
Unsealed |
French/Japanese OEM’s |
This product table can only be viewed on desktop.
Signal Connector Automotive Applications

Automotive Signal Connectivity Applications
- Body and Chassis
- Powertrain
- Infotainment and Interior
- HVAC
- Battery
- Safety
- ADAS