Mixed Signal and Power Connectors for Automotive Applications
TE offers the most comprehensive portfolio of mixed connector solutions combining multiple combinations of signal and low-to-medium power connector solutions. Providing off-the-shelf, versatile platforms of high performance, robust and compact sealed and unsealed automotive connectors with options for device (wire-to-board) and in-line (wire-to-wire) connections. These solutions are designed to ensure ease of assembly and space-optimized connectivity, tailored to meet customers' specific application requirements.
SECURE
Withstand harsh automotive environments; CPA & ISL capable enhancing safety of connections.
SPACE
Decreased packaging space and weight, while reducing the complexity of the connections.
FLEX
Multiple terminal sizes within automation-ready connectors.
The shift towards next generation electronic and electric (E/E) architectures is reducing the number of ECUs, even as the number of sensors and actuators continues to grow. Wiring topologies are transitioning from multiple separate point-to-point connections to fewer, one-to-many connections. Consequently, ECUs and zone controllers increasingly need to support connections with multiple sensors and actuators, which requires mixed connector interfaces that accommodate both signal and power connections within a single connector housing.
This consolidation of E/E architectures presents an opportunity to reduce the scale and complexity of connections while harmonizing the interfaces between each module. In response, TE Connectivity has developed a range of connectors that support both signal and power connections. Additionally, in collaboration with the machine tool industry, TE is helping automotive manufacturers fully capitalize on the advantages of harness process automation.
MIXED VS. HYBRID VS. MODULAR SOLUTIONS
Mixed (Signal, Power) | Mixed connectors are designed to combine multiple signal and power terminal sizes within a single connector interface (i.e. 0.50mm, 0.64mm, 1.2mm, 2.8mm, etc.). |
HYBRID (Signal, Power, and Data) | Hybrid connectors take the concept of mixed connectors further by integrating high-speed data connectivity terminals within a single connector. |
MODULAR (Flexible, Scalable, Automation-Ready & Miniaturized) | Modular connectors can be customized or adapted by combining different modules or components into a single connector housing leading to maximum flexibility, scalability and time-to-market. |
UNSEALED MIXED - MINIATURIZATION, SIGNAL AND LOW POWER PRODUCT OFFERINGS
TE PRODUCT
|
TERMINAL (0.50MM)
|
TERMINAL (0.64MM)
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
CPA
|
CONNECTION
|
12 |
- |
- |
4 |
- |
No |
Wire-to-Board |
|
1(0.8) |
12 |
- |
- |
- |
No |
Wire-to-Wire |
|
12 |
- |
4 |
- |
- |
No |
Wire-to-Board |
|
- |
- |
18 |
- |
4 |
No |
Wire-to-Board Wire-to-Device |
|
- |
15 |
- |
6 |
4 |
No |
Wire-to-Wire |
This product table can only be viewed on desktop.
For customized solutions (contact TE sales representative – click here)
SEALED MIXED - SIGNAL AND LOW/MEDIUM POWER PRODUCT OFFERINGS
TE PRODUCT
|
TERMINAL (0.64MM)
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (6.3MM)
|
CPA
|
CONNECTION
|
6 |
12 |
- |
4 |
- |
No |
Wire-to-Wire |
|
18 |
- |
- |
4 |
- |
No |
Wire-to-Wire |
|
- |
- |
26 |
6 |
2 |
Yes |
Wire-to-Wire |
|
- |
- |
36 |
10 |
2 |
Yes |
Wire-to-Wire |
|
26 |
20 |
- |
4 |
- |
No |
Wire-to-Wire |
This product table can only be viewed on desktop.
For customized solutions (contact TE sales representative – click here)
UNSEALED MIXED - SIGNAL AND LOW/MEDIUM POWER PRODUCT OFFERINGS
TE PRODUCT
|
TERMINAL (0.64MM)
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (6.3MM)
|
CPA
|
CONNECTION
|
8 |
- |
- |
2 |
- |
No |
Wire-to-Wire |
|
20 |
- |
- |
4 |
- |
Yes |
Wire-to-Board, Wire-to-Device |
|
12 |
6 |
- |
6 |
- |
No |
Wire-to-Wire |
|
32 |
- |
- |
10 |
- |
No |
Wire-to-Board |
This product table can only be viewed on desktop.
For customized solutions (contact TE sales representative – click here)
SEALED MIXED - LOW AND MEDIUM POWER PRODUCT OFFERINGS
TE PRODUCT
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (6.3MM)
|
TERMINAL (9.5MM)
|
CPA
|
CONNECTION
|
- |
- |
2 |
2 |
- |
No |
Wire-to-Wire |
|
- |
8 |
4 |
- |
- |
Optional |
Wire-to-Wire |
|
8 |
- |
6 |
- |
- |
Yes |
Wire-to-Wire |
|
- |
26 |
6 |
2 |
- |
No |
Wire-to-Wire |
|
- |
32 |
10 |
- |
- |
No |
Wire-to-Wire |
This product table can only be viewed on desktop.
For customized solutions (contact TE sales representative – click here)
UNSEALED MIXED - LOW AND MEDIUM POWER PRODUCT OFFERINGS
TE PRODUCT
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (4.8MM)
|
TERMINAL (6.3MM)
|
CPA
|
CONNECTION
|
- |
18 |
2 |
- |
- |
No |
Wire-to-Wire |
|
26 |
- |
4 |
- |
2 |
No |
Wire-to-Wire |
This product table can only be viewed on desktop.
For customized solutions (contact TE sales representative – click here)
Mixed Automotive Application