High Speed Connectors for Aerospace and Military Applications

Our high-reliability, high-performance, high-speed connectors for aerospace and military applications support VITA standards, VPX protocols, Embedded Computing, and wired connections for various protocols up to 10 GB/s. These products provide seamless integration from the backplane to box-to-box connections and give you more choices and more flexibility in designing next-generation systems and meeting SWaP (size, weight and power) needs.

High-speed connectors play a crucial role in modern aerospace and defense systems, helping enable the rapid transmission of large volumes of data in challenging environments. TE Connectivity’s ruggedized connectors are designed to meet the stringent requirements of military and aerospace applications while supporting the increasing bandwidth demands of advanced electronic systems. Key benefits of the right high-speed connectors include signal integrity, crosstalk reduction, high frequency operation and differential signaling. 
TE Connectivity (TE) offers connectors for I/O and board-to-board applications compatible with other high speed technologies, including the CeeLok FAS-T, CeeLok FAS-X, Quadrax, MULTIGIG, DEUTSCH, Mezalok and Fortis Zd connector brands.

Embedded Computing: Open for Innovation

We are  doing our part to support and advance solutions aligned with VITA and the SOSA™ Technical Standard for OpenVPX architecture.

Embedded Computing: Open for Innovation

We are  doing our part to support and advance solutions aligned with VITA and the SOSA™ Technical Standard for OpenVPX architecture.

Discover the capabilities of our high-speed rugged connector families, which offer solutions for I/O, mezzanine board-to-board, backplane, and circular/rectangular standard connectivity needs in aerospace and defense systems.​

 
PRODUCTS
TYPE
STANDARD
DATA RATE
APPLICATION
KEY FEATURE

  Circular I/O

      -

 10 Gb/s

I/O

Compact Size 8 shell Field-terminable 

  Mezzanine
  Board-to-

  Board

VITA 61

 10 Gb/s

Mezzanine connections in embedded computing systems 

60, 114, 320 positions Stack height options

  Backplane

VITA 46

 10 Gb/s

VPX backplane interconnects 

Rugged design

  High-Speed

      -

 12+ Gb/s 

Digital signal, power, RF, and optical modules 

Modular with 4-point contact redundancy
6 and 9 row configurations

   Rectangular/

  Circular

      -

 1 Gb/s

Signal and power transmission 

Versatile: Can be integrated into various connector housings and shells 

This product table can only be viewed on desktop.