Raychem. Full speed ahead with High Speed Copper
TE offers a large and growing range of Raychem high-speed copper cables for commercial and military aerospace, as well as ground systems and marine applications.
Delivering high-speed data. Increased usage of high-speed protocols such as Ethernet, FireWire, Fiber Channel, and USB have become a necessity to be able to deliver information from one point to the next. TE’s high-speed copper cable solutions can help increase the performance and the signal integrity while maintaining robustness in today’s aerospace, military and marine applications.
TE’s high speed copper solutions along with TE’s matched impedance contacts and connectors can provide a total solution. TE’s total solution can increase the performance and the signal integrity while maintaining robustness in today’s Aerospace, Defense, and Marine applications.
200˚C
Up to 200˚C temperature resistance
10
Up to 10 gbit/s on ethernet
150
150 Ohm fiber channel
Related TE Cabling Products
Multicore, Coax, and Twisted Pair
-
Cheminax Coax Cable
Cheminax controlled electrical cables offer substantial size and weight savings in aircraft and aerospace applications, including missiles, avionics, security, communications, and microwave systems.
-
Twisted Pair Cable
TE offers Category 5, Category 5e, and Category 6 performance twisted pair cable assemblies, as well as Madison Cable brand InfiniTwist high speed twisted pair cables.
Compatible Cabling Products
Connectors, Sleeves, and Straps
- CeeLok FAS-T Connector
- Molded Shapes
- Band Straps
- SolderSleeve Termination Devices
- Gigabit Ethernet Connectors
- EN4165
- Quadrax Contacts
- Twinax Contacts
Copper Cable Jacket Materials
Temperature, Abrasion, and Flexibilty
Jacket Materials | Temp. Range (˚C) | Abrasion Resistance | Flexibility | Typical Industry Use |
---|---|---|---|---|
Thermorad K (Modified PVDF) |
-65 to +150 | Very Good | Fair | Aerospace, Ground and Marine |
Thermorad F & S | -55 to +125 | Good | Good | Ground Systems |
Modified FEP | -65 to +200 | Good | Good | Aerospace |
UXL-ETFE |
-65 to +150 | Good | Fair | Aerospace and Ground Systems |
Thermorad HT (Modified ETFE) |
-65 to +200 | Very Good | Fair | Aerospace |
Thermorad FL | -55 to +200 | Very Good | Good | Aerospace |
Zerohal | -30 to +105 | Good | Good | Marine |
FDR-25 | -40 to +105 | Fair | Excellent | Ground Systems |
Low Fluoride XL-ETFE | -65 to +200 | Very Good | Fair | Aerospace |
Laser Markable FEP | -65 to +200 | Good | Good | Aerospace |
Thermorad NTFR | -55 to +110 | Good | Excellent | Ground Systems and Marine |
Raythane FR | -65 to +90 | Excellent | Excellent | Marine |
Thermorad O | -55 to +125 | Good | Good | Ground Systems and Marine |

Speeds from 10 Mbits/s to 10 Gbit/s

Speeds from 100 Mbits/s to 3.2 Gbit/s

For video displays and uni-directional data

Speeds from 200 MB/s to 1.6 GB/s

Speeds up to 480 Mbit/s

Speeds up to 5 Gbit/s
Benefits: Raychem High-Speed Cable
Reduced Engineering Time
- Easy to install
- Exceptional electrical and mechanical performance
- Excellent signal integrity with stable performance in extreme conditions
- Increased bandwidth
Features: Raychem High-Speed Cable
Rugged Design
- Temperature range of -65C to 200 C
- Lightweight, small size
- Extremely durable
- Protection from Lightning and EMI
- Compatible with several TE contacts and termination devices

Aerospace systems

Military ground systems

Military air systems
Applications: Raychem High-Speed Cable
Communications and Computer Systems
- Military Aerospace: radar, missiles, radio, and intercoms
- Commercial Aerospace: in-flight entertainment, glass cockpit, wireless
- Military Ground Systems: glass dashboard, intercoms, thermal imaging, vision systems, itegrated computer systems
- Smart Soldier Systems: live health monitoring, real time solider movement, portable computers