Quick Change Modular Aircraft Connector Solutions

As classic, dependable aircraft connector, DEUTSCH DMC-M Series Connector is a modular connector standardized according to the most demanding avionics specifications, including EN4165. From its assortment of contact arrangements and insert layouts, to its light weight and reliability, DMC-M connector is the perfect interconnectivity solution for both new designs and custom retrofit applications.

Electrical Features:

Temperature range -55°C to +175°C 
Insulation resistance ≥ 5000 MΩ
Maximum current Size 22 : 5 A
  Size 20 : 7.5 A
  Size 16 : 13 A
  Size 12 : 23 A
  Size 8 : 46 A

Material Features:

Housing Composite
Plating Nickel
Inserts Thermoplastic and FSR
Vibrations 20 g
Durability up to 500 mating cycles
Salt spray up to 500 hours
Contacts Copper alloy with gold on nickel plating
Interfacial Sealing 1.1 x 10-2 bar

Product Weights:

Extender

Receptacle

Short

Receptacle

Plug Backshell
7 gr 6 gr 9 gr 4-7 gr
0.015 lbs 0.013 lbs 0.020 lbs 0.009-0.015 lbs

Product EMI Shielding Performance:

Frequency (MHz) 100 200 300 400 800 1000
Attenuation (dB) 50 45 45 40 35 30

Recommended Mounting for Receptacle Screw Torque:

0.5 0.1 or 4.4 0.9 in-lbf

When using DEUTSCH integrated nut plate

Réf. 787-0016-00

Standards:

ARINC 809, BACC65, EN4165 qualified

The images below are representative and might not show an actual picture of the product