.jpg/jcr:content/renditions/hero-product-master.jpg)
CPP - Circular Power Connectors with Screw Locking System
The CPP Series is the solution for power dynamic connectivity with flexible modular designs, various shell sizes with a screw locking system.
Designed according the NFF61030 standard and based on 4 shell sizes and more than 8 arrangements, the CPP Series will answer to all high dynamic applications for single or multicore. A field proven solution from metro to high speed train for very harsh environments for cable sizes up to 185mm2, the CPP series is to be used for power inter-vehicles and cross panels applications.
Benefits
- High dynamic applications
- High vibrations resistance
- Ruggedized power connector
- Field-proven solutions from metro to high speed train
Description
- Aluminum or bronze connector with screw locking system
- Single or multi-poles over 4 shells and 8 configurations
- Crimp contacts: cable cross-section up to 185 mm2
- EMI/RFI shielding protection
Main Characteristics
- Rated current: from 15 to 500 A
- Service voltage: up to 2000 V
- Withstand voltage: up to 7500 V
- Protection index: IP66
- Salt spray resistance: 96 hours or 500 hours
- Temperature range: -40oC / +100oC
- Vibrations and shocks: EN61373 category 1B
Applications
- Inter-Vehicle
- Traction Power
Functions
- Propulsion & Braking
- Auxiliary Power Supply
- Inter-Vehicle
- Air-conditioning
Standards
- NFF 61030
- DIN 5510
- UNICEI 11170
- UL94