Rail Power Connectors
Standard, proprietary and specific products offering for power applications for the Rail industry
As a recognized player in the Rail industry, TE provides innovative solutions based on know-how and experience in the industry offering a wide range of harsh environment connectivity taking into account the required environmental and safety standards (fire, smoke, toxicity) on a global footprint. With our power
Available Product Series
A varied range of robust connectors which conform to international standards.
-
FXP
The FXP Series is the connector for all power applications on rolling stock designed according to the latest European standard EN50467.
-
EKO
Field Proven Solution from Metros to very high speed trains, EKO Composite Series is designed in accordance with EN 50467 (2011) & NFF 61030 standards.
-
EKO S
EKO S Series is dedicated for all main rolling stock power system applications, and specially designed for harsh environment applications.
-
EKO D
Field Proven Solution from Metro to very high speed trains, EKO D Series is designed in accordance with EN 50467 (2011) & NFF 61030 standards for derivation applications.
-
EKO A
A field proven solution from light regional trains to very high speed trains, EKO A Series is specifically designed for dynamic inter-vehicle jumper applications.
-
CPP
The CPP Series is the solution for power dynamic connectivity with flexible modular designs, various shell sizes with a screw locking system.
-
WYE
WYE Series is dedicated for all main rolling stock static power systems. Mainly used in underframe or boggie locations. Designed for 3000 volts and up to 120mm2 cable size for multiway applications.