NGC - Compact plastic Wire to Wire connector
Compact plastic connector compliant with railway standards.
The NGC Series is a compact & cost effective solution for all non-secure connections for wire to wire applications. From 4 to 28 poles, it will answer your fast connection needs with high level protection (IP66) and up to 500 volts (EN 50124-1/A2) applications. NGC offers cable capacity of up to 2.85mm2 for AWG16 contacts.
Benefits
- Compact and cost-effective solutions
- High level of performance
- Halogen free
- Field-proven
Description
- Monobloc signal connector in 100% composite, Clip Locking System
- 4 arrangements 4, 6, 12 & 28 contacts
- Contacts: caliber 1,6 mm - Silver or gold plated
- Cable cross-sections: 0,5 to 2,5 mm2
Main Characteristics
- Rated current: up to 20 A
- Service voltage: 500 V AC/DC according to EN 50124-1/A2 (OV3-PD2)
- PRotection index: IP 66 mated
- Temperature range: -40oC / +100oC
- Vibrations and shocks: category 1 class B according to EN 61373
Applications
- Train Control
- PIS & Safety
- Sub Systems
Functions
- Cab Control
- Train Control
- Air conditioning
- Doors
- Lighting
Standards
- NFF 61030
- EN 45545
- DIN 5510
- UNICEI 11170
- UL94