Signal Connectors for harsh environments
Standard, proprietary, and specific signal connector products for the Rail industry. As a recognized player in the Rail industry, TE provides innovative solutions based on know-how and experience in the industry offering a wide range of harsh environment connectivity taking into account the required environmental and safety standards (fire, smoke, toxicity) on a global footprint.
As a recognized player in the Rail industry, TE provides innovative solutions based on know-how and experience in the industry offering a wide range of harsh environment connectivity  taking into account the required environmental and safety standards (fire, smoke, toxicity) on a global footprint. With our signal 
Available Product Series
A varied range of robust connectors which conform to international standards.
- 
                                    CIRP 
                                    The CIRP low fire hazard connector family - Rail approved - with plastic insert based on the Mil-C-5015 standard. 
- 
                                    CIRH 
                                    The CIRH Halogen free connector family - Rail approved - with rubber insert based on the Mil-C-5015 standard. 
- 
                                    HDC 
                                    Heavy Duty Connectors for use in harsh environments covering protection degrees up to IP69k, current rating 10 A to 2500 A and up to 216 contacts. 
- 
                                    NGC 
                                    The NGC Series is a compact & cost effective solution for all non-secure connections fo wire to wire applicatons. 
- 
                                    CMC 
                                    The CMC Series is the solution for signal dynamic connectivity with a flexible modular design, various shell sizes up to 61 poles with screw locking system. 
- 
                                    MU27P 
                                    The MU27P Series is designed to the Amtrak* wire configuration standard and complies with standards AAR-S-512: Locomotives and locomotive interchange equipment and APTA-PR-E-RP-019-99: Recommended Practice for 27-Point Jumper and Receptacle Hardware for Locomotives and Locomotive-hauled equipment. 
- 
                                    SRC 
                                    The SRC Series is the solution for signal static connectivity with flexible modular designs, various shell sizes with a bayonet locking system. 
*Amtrak is a trademark of National Railroad Passenger Corporation