CIRP - Hard Insert Connector for Industrial Range
The CIRP low fire hazard connector family - Rail approved - with plastic insert based on the Mil-C-5015 standard.
This circular connector family provides flexible arrangements and a rugged mechanical performance. The CIRP provides a modular solution to many applications. This IP67 rated connector (when mated) can withstand up to 2800 V/46 A, is space efficient and requires no filler plugs.
Our advantages
- Shortest connector of its type, taking up less space.
- 2000 minium mating cycles.
- Rugged and reliable under vibration and harsh environments.
- Sealed webs in the grommets eliminate the need for filler plugs, also speeding up assembly as there is no need for dummy contacts.
- No additional backshell adaptor needed for 90o backshell.
- Multiple colour coded orientations.
Features
- Easy coupling, low friction roller pins on plug, reducing wear and easing connector mating (8Nm maximum coupling torque).
- Stainless steel wear pins in receptacle shell for positive, repeatable locations.
- 360o RFI grounding washer.
- Hard plastic insulator.
- Approved NFF16-101 Halogen free materials.
- Robust beryllium copper clip retained contacts.
- Modular design.
- Mated connector seals to IP67, includes innovative environment sealing of grommet entry.
Applications
Rolling Stock
Design, development and supply of interconnection solutions direct to major OEM partners.
Equipment (Sub-systems)
Comprehensive product portfolio for all electrical interfaces on all rail vehicles.
Infrastructure & Signalling
Trackside and signalling cables and connectors.
Maintenance, Repair & Overhaul
Innovation product solutions for upgrades and vehicle support to the vehicle life cycle.
Market Segments
- Rail
- Industrial
Standards
- Derived from Mil-C 5015
- Derived from VG95234
- NF-F-61-030
- LUL standard
- EN45545