![](/content/dam/te-com/images/industrial/global/product-hero-rendition/ind-lumawise-motion-sensor-470x4451.jpg/jcr:content/renditions/hero-product-master.jpg)
Motion sensors and two-node architecture answers today’s lighting needs and tomorrow’s technology advancements
TE Connectivity (TE)’s LUMAWISE Motion sensor is designed for streetlighting. Enabling energy savings from dimming the luminaire, while still being able to react to motion and bringing the luminaire to full brightness for safety and security reasons. Different versions are available that will fit into either the Zhaga-D4i or 0-10V ecosystems. LUMAWISE Motion is the simplest way to make your luminaire a smart luminaire.
![](/content/dam/te-com/images/sensors/global/image-row/gray-bar-1440x40.png)
LUMAWISE Motion Sensor Programmable
Programmable Version
The LUMAWISE Motion Sensor Programmable is designed for streetlighting. This programmable version of LUMAWISE Motion sensor allows a user to self-define parameters like brightness levels, on time and ambient light on and off levels. It is also available with rectangular and circular detection zone lens options.
LUMAWISE Motion Sensor
Standard Version
LUMAWISE Motion is a motion sensor designed for street lighting. The sensor is a pluggable device with the standard Zhaga Book 18 interface for an easy upgrade and a market-leading detection zone of 30x6 meters.
LUMAWISE Motion Sensor Logic Output
Analog Version
LUMAWISE Motion Sensor Logic Output is an analog version of TE Connectivity (TE)'s popular LUMAWISE Motion sensor designed for streetlighting. This device provides a high signal to an NLC to indicate motion has been detected. It is also available with rectangular and circular detection patterns.
FEATURED APPLICATIONS
- Street Lighting
- Cycle and walkway lighting
- Parking Lot and Garages
- Car Dealerships
- High Bay Lighting
- Solar Lighting