A new motion sensor designed to bring sustainability and efficiency to street lighting architecture. With a detection zone of up to 15 meters and strong infrared sensing capabilities, LUMAWISE Motion can light the way even in harsh environments. Boasting interoperability with new and existing lighting fixtures, LUMAWISE Motion is compatible with a wide range of components and systems.

Zhaga Motion Sensor for Dimming and Brightening Street Lights
Maximize energy efficiency and enhance safety with the LUMAWISE Motion Programmable Sensor—engineered for modern street lighting needs. This innovative motion sensor dims luminaires to save energy while instantly bringing lights back to full brightness in response to movement, ensuring safety and security when it’s needed most. Seamlessly integrating into the Zhaga-D4i ecosystem, the new standard for smart cities, LUMAWISE Motion offers versatile control as a standalone solution or alongside Zhaga-D4i photocells and communication nodes for even greater flexibility. With programmable features, you can customize brightness, timing, and ambient light settings to perfectly suit your unique requirements.
Product Features
Certification | Zhaga-D4i | Ingress Protection | IP66, IP68 |
Mechanical | 42 mm H x 79.7 mm D | Operating Temperature (°C) |
-40 °C to 65 °C |
Materials | Dome: HDPE and polycarbonate, Base: PBT | Sensor Mask Part | 2396399-1 |
Electrical | 6-8mA average power, 25mA on startup | Detection Zone Shape |
Rectangular or Circular |
Standards | IEC 62386: part 303, 101 & 103 | Detection Zone Size @ 5m | 30m x 6m rectangular or Ø10m circular detection zone |
UL Rating | UL773 | Operating Height | 5 to 12m |
Applications
When it comes to lighting design, TE Connectivity is your trusted partner you can rely on. We work closely with our customers to co-engineer connectivity, sensor, and relay solutions that address the ever-evolving demands of LED lighting. Together, we create innovative, efficient solutions that power the future of intelligent lighting.