A new motion sensor designed to bring sustainability and efficiency to street lighting architecture. With a detection zone of up to 15 meters and strong infrared sensing capabilities, LUMAWISE Motion can light the way even in harsh environments. Boasting interoperability with new and existing lighting fixtures, LUMAWISE Motion is compatible with a wide range of components and systems.

Innovative Motion Sensor Solutions Using Two-Node Architecture
The LUMAWISE Motion sensors are engineered for street lighting, offering smart solutions for energy efficiency, safety, and security. The sensors enable energy savings by dimming the luminaire when motion is not detected and automatically brightening it when motion is detected. Available in various versions, LUMAWISE Motion is compatible with both the Zhaga-D4i and 0-10V ecosystems, making it an easy upgrade for existing systems. With its market-leading detection zone of 30x6 meters and customizable options, including rectangular and circular detection patterns, the LUMAWISE Motion sensor is the simplest way to transform any luminaire into a smart lighting solution.
Product Portfolio
LUMAWISE Motion Sensor Programmable
Designed for street lighting, providing energy savings by dimming the luminaire while still reacting to motion. This programmable version allows users to customize brightness levels, on-time, and ambient light thresholds. It is also available with both rectangular and circular detection zone lens options.
LUMAWISE Motion Sensor Logic Output
The LUMAWISE Motion Sensor Logic Output is an analog version of TE's popular LUMAWISE Motion sensor, designed specifically for street lighting. This device provides a high signal to an NLC to indicate motion detection. Available in rectangular and circular detection patterns, offering flexibility for various street lighting applications.
LUMAWISE Motion is a motion sensor designed for street lighting. This pluggable device features the standard Zhaga Book 18 interface for easy upgrades and offers a market-leading detection zone of 30x6 meters.
Product Features
Standard | Programmable | Logic Output | |
Detection Zone @ 5m | 30m x 6m rectangular or Ø 10m circular | 30m x 6m rectangular or Ø 10m circular | 30m x 6m rectangular or Ø 10m circular |
Zhaga Certified | Zhaga D4i, Book 18 | Zhaga D4i, Book 18 | n/a |
Signal Output | DALI-2 per Part 303 |
DALI-2 per Part 303 | Open Drain (Motion) 0-3.3v analog (Light Level) |
Lens | Circular (10m), Rectangular (30x6m) | Circular (10m), Rectangular (30x6m) | Circular (10m), Rectangular (30x6m) |
Mounting Height | 5 – 12m | 5 – 12m | 5 – 12m |
Lens Mask | 2396399-1 | 2396399-1 | 2396399-1 |
Day/Night Threshold | Lux 18 off / 35 on (-1), Lux 35 off / 18 on (-2), Lux 20 off / 20 on (-3) | Programmable via MB2 | Lux 250 off / 250 on |
User-Configurable | n/a | Day/Night Threshold levels, On time, Dimming levels | n/a |
Electrical | Bus Powered, 6-8mA typical (per IEC 62386) | Bus Powered, 6-8mA typical (per IEC 62386) | 10-24 Vdc input, <50mW |
Standards | IEC 62386 Part 101, 103, 303, DiiA Part 351, CE Mark, IEC 61347-1, -11 | IEC 62386 Part 101, 103, 303, DiiA Part 351, CE Mark, IEC 61347-1, -11 |
UL773 |
Operating Environment | -40°C to 65°C , IP66, IP68 | -40°C to 65°C , IP66, IP68 |
-40°C to 65°C , IP66, IP68 |
Mechanical | 42mm H x 79.7mm Diameter, IK07 | 42mm H x 79.7mm Diameter, IK07 | 42mm H x 79.7mm Diameter, IK07 |
Applications
- Street & Area Lighting
- Cycle and walkway lighting
- Parking Lot and Garages
- Car Dealerships
- High Bay Lighting
- Solar Lighting
Discover the ANSI motion sensor engineered to elevate street lighting efficiency. With a 15-meter detection range and robust infrared sensing, LUMAWISE Motion Logic Output is built to light the way. Compatible with various components and systems, it seamlessly integrates with both new and existing lighting fixtures for broad interoperability.