Low-Power Sealed Connector for LED Lighting
SlimSeal connectors offer reliable wire-to-wire and wire-to-board interconnect solutions designed for robust electrical and mechanical performance in solid-state lighting. Featuring an IP67-rated seal, these connectors are ideal for outdoor and harsh environment lighting applications, providing a low-power, sealed solution. The SlimSeal connector family includes the SlimSeal Standard Series and SlimSeal Miniature Series, delivering a full range of durable connectors for indoor and outdoor use. Engineered to withstand challenging conditions, SlimSeal connectors ensure stability and reliability in demanding environments.
SlimSeal Connector Standard Series

SlimSeal Connector Standard Series
The SlimSeal standard connectors are low-profile, single-row connectors developed for indoor and outdoor LED lighting applications. These connectors provide low-power, sealed solutions for free hanging, wire-to-wire interconnects, and robust, stable electrical and mechanical wire-to-board connections used in solid-state lighting.
Product Features
Positions | 1, 2, 3 & 4 | Operating Temperature (°C) |
-40°C to 105°C |
Operating Voltage | 400 VAC / 400 VDC | Seal Rating | IP67 |
Operating Current | 5 AMPS (18-20 AWG) and 3.5 AMPS (22-24 AWG) | Durability | 30 mating cycles |
Standards | UL 1977, CSA C22.2 No. 182.3 |
Dielectric Withstanding Voltage | 1800 VAC |
Tooling | SDE Straight Action Hand Tool | Configurations | Wire-To-Wire, Wire-To-Board and Free Hanging |
SlimSeal Connector Miniature Series

SlimSeal Connector Miniature Series
Explore the IP67-rated sealed SlimSeal miniature connector that can withstand harsh environments, making it suitable for outdoor lighting and other high-humidity applications. The SlimSeal connector miniature series features a press-to-release spring latch, ensuring secure connector mating. This connectors comes in three different colors, enabling easy identification and assembly. It is available in 2 and 3 positions for 22 - 18 AWG (0.33 - 0.75 mm2) wire sizes.
Product Features
Current Rating | 5 AMPS (18-20 AWG) and 3 AMPS (22 AWG) |
Operating Temperature (°C) |
-40°C to +105°C |
Voltage Rating | Wire-to-board: 250VAC Max and Wire-to-wire: 400VAC Max. | Durability | 30 mating cycles |
Housing Standards | LCP, UL 94 V-0 | Seal Rating | IP67 |
Colors | Black, Natural, Red & White | Dielectric Voltage | Wire-to-board: 1500VAC and Wire-to-wire: 1800VAC |
Tooling | CERTI-CRIMP Premium Hand Tools | Configurations | Wire-To-Board, Wire-To-Wire |