![](/content/dam/te-com/images/industrial/global/product-hero-rendition/ind-mini-slimseal-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Providing a low power, sealed solution
These wire-to-wire and wire-to-board interconnects are designed for robust, stable electrical and mechanical use in solid state lighting. Features IP67 seal rating for outdoor and other harsh environment lighting applications.
Product Features & Benefits
SlimSeal connectors
- IP67 seal rating for outdoor and commercial refrigeration lighting applications
- Save space with a compact design
- Eliminate the possibility of mis-mating connectors with polarized connections
- Prevent inadvertent unmating of connectors through positive integral latching prevents
- Reduce assembly time through pre-assembled seals & wire guides
Applications
- Outdoor LED lighting
- Emergency lighting
- Digital signage
- Architectural lighting
- Street and Stadium lighting
- Commercial refrigeration lighting
- Kitchen appliances
- HVAC equipment
Providing a low power, sealed solution, TE's SlimSeal connectors are developed for indoor and outdoor lighting applications. These wire-to-wire and wire-to-board interconnects are designed for robust, stable electrical and mechanical use in solid state lighting. The SlimSeal connector family consists of the SlimSeal Standard series and the SlimSeal Miniature series. This is a full range of sealed connector products for harsh environment applications. Learn more by downloading the relevant documentation below and connect with us for more information and samples.
SlimSeal connector Standard Series
-
Browse Products
The SlimSeal Standard series is available in 1-, 2-, 3- and 4-position sizes in free hanging, wire-to-wire and wire-to-board configurations to meet the growing demand for low power, sealed (IP67) solutions in outdoor lighting. The connectors accept 20 - 18 AWG (0.52 - 0.75 mm2) and 24 - 22 AWG (0.21 - 0.33 mm2) stranded wire to meet your specific design needs.
SlimSeal connector Miniature Series
-
Browse Products
This IP67 rated connector can withstand harsh environments making it suitable for outdoor lighting and other high humidity applications. The SlimSeal connector Miniature Series features a press-to-release spring latch ensuring that your connector mating is secure. This connector comes in three different colors enabling easy identification and assembly. It is available in 2 and 3 positions for 22 - 18 AWG (0.33 - 0.75 mm2) wire sizes.