![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/pgp-5mm-free-height.jpg/jcr:content/renditions/hero-product-master.jpg)
Flexible stacking solutions for mezzanine connections
TE's stacking connector portfolio includes free height, fine stack and fine mate connectors. These products provide various flexible stacking solutions for mezzanine (vertical, parallel stacking board-to-board) connections. This portfolio includes many centerline, stack height and application options.
New Product
16G 0.5mm Free Height COM Connectors
Designed to connect PCBs in a parallel stacking, mezzanine configuration with up to double the speed (16 GT/s) of most previous generation 0.5mm FH connectors. Our connectors feature a new contact design that provides best-in-class signal integrity performance and enables a 30% reduction in mating and unmating force to facilitate easier operation. With the same PCB footprint as all COM Express standard connectors, there is typically no need to change PCB layouts when making upgrades to your application. These connectors are compatible to PCIe Gen 4 applications, support 5mm and 8mm stacking heights, and include 220 and 440 position options.
View More 16G 0.5mm Free Height COM Connectors
![16G 0.5mm Free Height COM Connectors](/content/dam/te-com/images/consumer-devices/global/140x140/stacking-connectors-620x300.jpg)
32G 0.8mm Free Height Connectors
Our next generation 0.8mm free height connectors achieve unrivaled speeds of 32 Gbps+. These high-speed, mid-density mezzanine solutions deliver an excellent price-to-performance ratio and are 56 Gbps PAM-4 and PCIe Gen 5 capable for future system upgrades. They can offer significant system cost savings in adopting 32 Gbps technologies for high-volume server and storage applications and can also be used in industrial, instrumentation and medical equipment.
Product Categories
Fine stack
- Centerline: 0.5mm, 0.8mm;
- Stacking height: 1.5mm
Fine mate
- Centerline: 0.8mm
- Stacking height: 4mm to 6mm
Free height
- Centerline: 0.5mm, 0.6mm, 0.8mm
- Stacking height: 1.5mm
Free Height Connectors
Product line options
-
0.5mm Free Height COM Connectors
These products connect computer-on-module (COM) and COM Express modules to carrier boards. They enable various spacing options between parallel PCBs from 4mm to 8mm and 220, 240 and 440 pin configurations. The new generation of of 0.5mm free height COM connectors can support up to 16 GT/s data transmission with compatibility with PCIe Gen 4 applications.
-
0.6mm Free Height Connectors
A subminiature board-to-board product that can alter the spacing of parallel boards between 4mm and 8mm.
-
0.8mm Free Height Connectors
0.8mm free height connectors are vertical board mount plugs and receptacles that are available in stacking heights ranging from 5mm to 20mm in 1mm increments. They can address OCP Mezzanine Card 2.0 with data speed up to 32 Gbps.
-
1.0mm Free Height (IEEE 1386) Connectors
This surface mount, parallel stacking connector features contacts on a 1.0mm pitch and is available in eight stacking heights from 8mm to 15mm in the IEEE 1386 standard 64-position version, and an optional 84-position version.