High Current. High Density
TE high density (HD) card edge connector is one of the highest current density power connectors in the market to support high power supply applications. This connector provides higher current at 25A/contact with low resistance and supports 1500-2000W power supply for your data center equipment. HD card edge connectors extend the life of power supply units and are designed for next-generation server platforms following the general trend of server architecture.
While current density and power requirements are increasing, TE Connectivity (TE) has developed a new high density (HD) card edge connector that provides higher current at 25A per contact with low resistance and supports 1500-2000W power supply for data center equipment.
1.27
Millimeter Signal Contact Pitch
5.08
Millimeter Power Contact Pitch
25A
Current/Power Contact
Features and Benefits
High Current Density
- 1.27mm signal contact pitch, 5.08mm power contact pitch
- Power contact current: 25A (average)
- One of the highest current densities in the market
- Working voltage: 100V
Low Contact Resistance
- 0.4 mΩ average
- Provides lower temperature rising and lower power loss on the connector
Common PCB Footprint
- Meets common industry PCB footprint designs with 1.27mm signal pitch
- Compact and cost-effective design with common power and signal contact module
- Flexible configuration with different contact quantities and positions
- Better scalability (AC & DC, low power & high power)
Reliable Performance
- Excellent mechanical and electrical performance
- Easy mating/un-mating with proper retention force
- Mating force 40N max with nominal mating PCB
- Max operating temperature of 130°C

HD Card Edge Connectors Improve on Previous Generations