
Simple, Secure Assembly for PCB Systems
GRACE INERTIA 6mm pitch connectors bring error-resistant and secure mating to medium power applications. The key feature of GRACE INERTIA connectors is an inertia locking mechanism on the connector housing that helps prevent half-mating. This locking action is verified by an audible click upon circuit completion. The receptacle and header contacts are prevented from connecting until this system locks into place. These 10A connectors are color coded and keyed to prevent mis-mating and to support blind mate connections. Applications for GRACE INERTIA 6.0mm connectors include refrigeration, communication systems, and power supply.

Product Features
Centerline (mm) | 6 | Operating Temperature (°C) | -40 to +105 |
Maximum Current Rating (A) | 10 | Wire Size (AWG) | 24-16 |
Voltage Rating | 300 VAC/VDC | Positions Available | 2-3 |
IEC 60335-1 Glow-Wire Available | No | Sealed Version Available | No |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL | Available Configurations | Wire-to-Board |