0.8 mm Low-Profile IDC Connector System

Meeting the industry need for small centerline wire-to-board connectors with a convenient insulation displacement contact (IDC) termination, 0.8 mm low-profile IDC connectors can be used in space constrained applications where signal or low power needs to be routed through a device.

0.8mm

Space-saving, low-profile design

IDC

Convenient insulation displacement contact cable termination

Fast

Competitive pricing and fast delivery

Product Features

  • Compact 0.8 mm centerline
  • Convenient IDC cable termination
  • Current rating: 1A
  • High temperature plastic
  • UL94V-0
  • Gold plating options available

Applications

  • Internet of Things (IoT): Security systems, Small appliances, Smart meters, Vending machines
  • Data communications: Servers, Switches, Modems
  • Consumer devices
  • Automotive: Control units, Infotainment systems
  • Medical: Patient monitors
  • Industrial automation