![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/amp-latch-group-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Versatile Ribbon Cable Solutions
Our AMP-LATCH ribbon cable interconnects offer quick, reliable connections without stripping or prepping wires. AMP-LATCH connectors, also known as ribbon cable connectors, are used to make the transition between ribbon cable and pc board (PCB) circuitry, with the primary function of connecting one board or subsystem to another. With a wide range of secure and economical connection options, AMP-LATCH connectors offer a reliable gas tight connection between ribbon cable and PCBs.
Product Features
AMP-LATCH Connectors
- Mass termination capabilities
- No need to strip or prepare wire
- Labor savings
- Variety of centerlines and options
Select Applications
AMP-LATCH Connectors
- PCs
- Business Equipment
- Medical Equipment
- Storage
- Networking
- Industrial controls
- Appliances
- Electrical testing
This guide illustrates the recommended range of IDC connectors available through the TE Connectivity brands. While this selector guide includes the more commonly used products which terminate to a 0.050” [1.27mm] ribbon cable pitch, TE Connectivity also offers connectors which terminate to 0.025” [0.64mm] and 0.39” [1.0mm] ribbon cable.
IDC Termination
For AMP-LATCH Ribbon Cable Interconnects
![IDC Termination 1](/content/dam/te-com/images/consumer-devices/global/140x140/idc-termination-1-300x250.jpg)
![IDC Termination 2](/content/dam/te-com/images/consumer-devices/global/140x140/idc-termination-2-300x250.jpg)
![IDC Termination 3](/content/dam/te-com/images/consumer-devices/global/140x140/idc-termination-3-300x250.jpg)
![IDC Termination 4](/content/dam/te-com/images/consumer-devices/global/140x140/idc-termination-4-300x250.jpg)