Crimp RAST 5 PCB Power Connectors
The AMP standard timer wire-to-board connector system includes crimp power timer contacts that mate with terminal housings and printed circuit board (PCB) headers designed according to RAST 5 standards. These end-to-end stackable connectors support high density PCB designs and high current applications – up to 16A. The AMP standard power timer contact is secured in the housing with an interior locking mechanism, as well as an optional integrated terminal position assurance (TPA) device. Housings mate directly with RAST 5 tab headers and are secured in the header by either an interior or exterior locking latch. The connectors are commonly used in household appliance components, such as motors, pumps, relays, and switches.
Product Features
| Centerline (mm) | 5 | Operating Temperature (°C) | -40 to +110 |
| Maximum Current Rating (A) | 16 | Wire Size (AWG) | 20-14 |
| Voltage Rating (V) | 220 | Positions Available | 2-16 |
| IEC 60695-2-11 Glow-Wire Available | Yes | Sealed Version Available | No |
| UL94 Rating Available | V-0 | Color/Keying Available | Yes |
| Agency Approvals | UL, VDE | Available Configurations | Wire-to-Board |
Featured Products
RAST 5 Standard Timer - Housings & Contacts
RAST 5 Standard Timer Housings are available in 2–16 positions and are designed according to RAST 5 standards to accept standard power timer contacts. The RAST 5 Standard Timer Contacts are crimp-style, rated for either 6A or 16A, and offered with tin or silver plating. These contacts are used in combination with standard timer housings and RAST 5 tab headers.
Standard Power Timer Connectors with TPA
RAST 5 Standard power timer housings with integrated TPA devices and mating headers offer secure, flame-resistant connections. Available in 3, 5, and 7 positions, they support 16A crimp contacts, 1.0–2.5mm² wires, and feature locking latches for reliable assembly.
RAST 2.5 Standard Timer Crimp Connector
RAST 2.5 standard timer crimp connectors offer reliable, space-saving connections for signal systems. Ideal for double insulation or PVC-encased wires, they feature lance-less contacts, hook-and-latch alignment, and TPA for secure, damage-resistant assembly.