2.5mm PCB Connectors for Wire-to-Board Applications

TE Connectivity's PCB connectors, designed to meet the RAST 2.5 standard, feature vertical through-hole technology and offer versatile solutions for wire-to-board connections. Available with options for tin or silver plating, these connectors support both external and internal locking mechanisms, providing flexibility for a variety of applications. Ideal for industrial and appliance use, they ensure compliance with safety standards and are well-suited for control units and other devices. With a 2.5 mm pitch and a range of 3 to 15 positions, these connectors can be customized with different plating, colors, and keying designs to optimize performance and reduce costs.

rast 2.5 and rast 5 headers

Product Features

Explore RAST 2.5 Headers

 

 

Centerline (mm) 2.5 Positions 3-17
Current Rating (A) 2A/6A Operating Temperature (°C) -40 to +120
Voltage Rating (VAC) 50, 250 Contact  Copper Alloy, Tin or Silver plating over Nickel
IEC 60335-1 Glow-Wire  Yes Sealed Version No
UL94 Rating V-0 Color/ Keying Option Yes
Agency Approvals UL, VDE Configurations Wire-To-Board
rast-connectors
Discover the RAST Portfolio to Elevate Your Design
customer service form
Let's turn ideas into innovations! Connect with an expert.