![](/content/dam/te-com/images/datacomm/global/product-hero-rendition/eis-connector-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Economy Interconnection Series Connections
TE Connectivity’s (TE) economy interconnection series (EIS) connectors are a compact, economical solution for high density wiring connections inside electric equipment. EIS connectors are available in standard and low profile wire-to-board and wire-to-wire configurations and are available with 2.5mm and 5.0mm centerlines. EIS connectors feature a variety of features including a locking mechanism to ensure positive mating and a broad portfolio to address most design needs.
Product Features
EIS Connectors
- Wire-to-board and wire-to-wire configurations
- Standard and low profile receptacle designs
- Free hanging and panel mount cap designs
- 2.5mm and 5.0mm centerline pitch
- Locking mechanism and polarization features to ensure proper mating
- Guides for correct contact alignment
- Gold plated configurations available
- Crimp and IDC termination methods
- Positions range from 2 to 12
FLEX
Design Flexibility
LOCK
EIS connectors feature a locking mechanism to ensure positive mating
DENSE
Compact, economical solution for high density wiring connections
TE Connectivity’s (TE) economy interconnection series (EIS) connectors are a compact, economical solution for high density wiring connections inside electric equipment. EIS connectors are available in standard and low profile wire-to-board and wire to-wire configurations and are available with 2.5mm and 5.0mm centerlines. EIS connectors have a variety of features including a locking mechanism to ensure positive mating and a broad portfolio to address most design needs.
Applications
EIS Connectors
- Industrial machinery
- Factory automation
- Business and retail equipment
- Commercial and building equipment
- Household appliances
- Motor vehicles
- Broader consumer electronics
Key Benefits
EIS Connectors
- Highly reliable electrical connection
- Compact, economical solution for high density wiring connections
- Broad portfolio accomodates most application needs
- Design flexibility
- Some configurations include self retention features