
High Current Wire-to-Board Power Connector with External Locking Feature
TE Connectivity (TE)’s new LP 6.2 wire-to-board power connector is designed to help PCB manufacturers meet the demanding requirements of high-current applications. Featuring an innovative external-locking mechanism, this connector is ideal for a wide range of power-intensive applications, including HVAC systems, home appliances, and industrial equipment. The LP 6.2 connector offers seamless compatibility with similar 6.2mm pitch connectors. Its external-locking design enhances mating reliability and efficiency, ensuring secure connections. Additionally, the LP 6.2 connector achieves a Glow Wire Test (GWT) rating of 750°C, providing robust safety protection and durability.

Product Features
LP 6.2 Wire-to-Board Power Connector
Centerline (mm) | 6.2 | Wire Size (AWG) | 18-14 |
Maximum Current Rating (A) | 14 | Positions Available | 3P |
Voltage Rating | 600 | Sealed Version | No |
UL 94 Rating | Yes | Color/Keying | No |
Agency Approvals | UL 94 V-0 | Configuration | Wire-to-Board |
Operating Temperature (°C) | -40 to +90 | IEC 60335-1 Glow-Wire | Yes |