Quick to Lock and Easy to Service
The RAPID LOCK connector is a single-pole, quick connect and disconnect replacement for lug connections. This connector, used in busbar and backplane power distribution applications, is reliable and offers better serviceability than bolt-fitted lugs. The mating pin contacts can be attached to a busbar by screw or swage and to a backplane by press-fit and backup screws. Since RAPID LOCK connectors include no nuts and washers to lose in the equipment, service in the field is easy and by replacing power lugs fitted using nuts and bolts, this busbar connector offers an extremely secure interconnect mechanism with minimal risk of loose connections and arcing.
New Product
RAPID LOCK Push Button Cable Assemblies
Our new RAPID LOCK push button cable assemblies enable installers to connect and disconnect the assembly without additional tools saving operators time and the end users money.
Key benefits:
- Ease of installation
- Space Savings
- Product Versatility
- Trusted RAPID LOCK technology
TE Connectivity’s (TE) new RAPID LOCK push button cable assemblies quickly connect and disconnect are a replacement for lug applications. These solutions are used in busbar, server power, board power, and backplane power distribution applications, are reliable and offer improved serviceability compared to bolt-fitted lugs.
Product Features
RAPID LOCK Connectors
- Replacement for threaded studs
- No loose nuts means no fretting or heat rise
- Proven CROWN BAND technology
- Quick connect and disconnect, with safety locking feature
- Currents from 50A to 250A
- Wire sizes from 2.5mm2 to 95mm2
- Straight and right angle versions
- Protective cable or crimp covers
- Industry standard crimp tooling
- Available with blue, red, or black color insulators for color coding
MNT
Cable-mounted sockets are available with straight and right-angle configuration.
RAPID
With no nuts and washers, connector service is quick and easy.
LOCK
Cables connect by hand and disconnect with a simple unlock tool.
Select Applications
RAPID LOCK Connectors
- High-End Servers
- Data Storage Equipment
- High Density Power Distribution
- Uninterruptible Power Supplies
- Removable Battery Packs
- Automotive Applications
- Renewable Energy Equipment
- Switches and Routers
RAPID LOCK Busbar Connectors
Quick Connect and Disconnect
- RAPID LOCK Pins Swage-Mount or Screw-Mount (Busbar or PCB)
- RAPID LOCK Sockets (Straight and Right-Angle)
- Optional Protective Cover