
Next Generation Technology
TE's ARINC 600 receptacle features a stamped and formed contact system versus the traditional, screw machined contact system. The result is a lighter design for considerable cost savings. The stamped system allows for selective gold plating to only critical socket contact tines instead of the whole contact, decreasing gold plating costs. By changing to hollow contacts instead of the solid contacts in the legacy design, this product design reduces weight by up to 10% and includes backward compatibility.
Product Features:
TE's ARINC 600 Connectors
- Completely inter-mateable with existing ARINC 600 plug connectors
- "Monoblock" single-piece inserts that simplify the manufacturing process, cut costs
- Stamped and formed, selectively plated size 22 contacts provide substantial cost savings while delivering excellent performance and reliability
- Equivalent electrical performance vs. current design
- Available in either Solder Tail or Press-fit (eye of the needle) designs
- Up to 10% weight savings per connector (depending on insert arrangement)
Whether it is collision avoidance, in-flight entertainment, or air-to-ground communications, today’s Avionics manufacturers face a challenging economic environment and an ever-increasing demand for weight reduction. In response to these market demands, TE has developed a next-generation ARINC 600 receptacle connector for Avionics manufacturers seeking reduced cost and weight.
Standards and Specifications
ARINC 600
Solder Tail: EON Design: |
108-2423 108-2384 |
ARINC 600-18: | Air Transport Avionics Equipment Interfaces |
Product Validation Test Report: | 502-1263 |
Application Specification (EON Design): | 114-13272 |

Product Types
ARINC 600
Receptacle Housing | TE Part Number | Contact Style | Insert Layout | ||
---|---|---|---|---|---|
Size 2 | 2101697-1 | Solder Tail | 150 | 150 | 13C2 |
Size 3 | 2101698-1 | Solder Tail | 150 150 |
150 150 |
13C2 100 |
Size 2 | 2101004-1 | Press-Fit EON | 150 | 150 | 68Q2 |
Size 3 | 2101003-1 | Press-Fit EON | 150 150 |
150 150 |
13C2 13C2 |